SDAA220A January 2026 – April 2026 MSPM0G3519
If the responder’s clock operates 14% slower than the nominal rate before synchronization, the functional clock becomes 27.52 MHz rather than the intended 32 MHz. After synchronization, the IBRD and FBRD register values are 0xB3 and 0x0D, respectively.
Adjusted Baud Rate =
=
9601.1
The expected baud rate is 9600, corresponding expected bit time (Tbit) is 104.16 µs.
The actual calculated baud rate after synchronization is 9601.1, resulting in an actual Tbit is 104.15 µs.

Following synchronization, the responder node’s baud rate deviation is 0.01%, which is well within the LIN Specification’s allowed tolerance limit (FTOL_SYNC < ±1.5%).