SDAA225A January 2026 – April 2026 LMX2594
Figure 3-1 shows a binary-weighted 7-bit MIM capacitor structure. The 7-bit MIM capacitor array occupies a larger area than a lower-bit MIM capacitor array, but the frequency range required per bit narrows, resulting in a lower KVCO value. Therefore, in a VCO where phase noise is a critical factor, a lower KVCO value can also improve phase noise.
Figure 3-4 Binary Weighted 7 Bit MIM Capacitor
Array