SDAA251 March 2026 DS90UB948-Q1
FPDLINK III DS90UH94x deserializers implement a mode called AV MUTE which deserializers enter when the value 0x666666 is received during the blanking period (when DE=LOW). When deserializers enter AV MUTE mode, the device mutes the output video signal and audio signal, resulting in a black screen. In very rare circumstances, DS90UB94x deserializers can inadvertently enter the AV MUTE when the SoC in the systems sends signal (0x666666) during the blanking period or when a module of the system is not designed in such a way that it causes a large amount of noise interference.
This application note analyzes the causes of devices inadvertently entering AV MUTE at both the system and chip levels and provides a comprehensive design to prevent this AV MUTE mode from occurring, thus preventing systems from experiencing a black screen due to accidental AV MUTE mode entry.