SDAA251 March   2026 DS90UB948-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2AV MUTE Mode
    1. 2.1 AV MUTE Mode in HDCP
    2. 2.2 FPD-Link HDCP Device Family-UB and UH
  5. 3UB Device Can Incorrectly Enter AV MUTE State
  6. 4How to Prevent Entering AV MUTE Mode
    1. 4.1 Prevent Video Signals During the Blanking Interval
    2. 4.2 Fix EQ Value
    3. 4.3 How to Find EQ Value
  7. 5Summary
  8. 6References

Introduction

In HDCP-capable DS90UH94x devices, the AV MUTE feature enables users to block the transmission of both audio and video signals from the deserializer. This functionality was not intended for use in non-HDCP DS90UB94x devices; however, under specific conditions, DS90UB94x deserializers can inadvertently enter AV MUTE mode. The device triggers AV MUTE state upon detection of the defined data pattern 0x666666 during the blanking period. Analysis has confirmed that in rare instances, the DS90UB94x deserializers can receive random data matching the AV MUTE command pattern, leading to unintended activation of AV MUTE mode.

To prevent FPDLINK from entering AV MUTE mode incorrectly and causing a black screen, TI has applied multiple solutions from a system and chip perspective to limit FPDLINK to incorrectly trigger AV MUTE. This application note details the causes and designs that caused FPDLINK to enter AV MUTE mode.

 HDCP Copyright Protection Figure 1-1 HDCP Copyright Protection