SDAA263 June 2026 TPS55289 , TPS55289-Q1 , TPS552892-Q1
With the target charging voltage (U) known, set the IC output voltage using the Equation 13:
Having derived the charging current from the prior equation, the sense resistor value is calculated according to Equation 14:
For the non-I2C version, VISP_ISN = 50mV. For I2C version, it can be adjusted between 0mV and 63.5mV.