SDAA263 June 2026 TPS55289 , TPS55289-Q1 , TPS552892-Q1
The super capacitor charging current equals the output current of the buck-boost. The TPS5528x-Q1 family uses output current limit function to set the charging current.
For the TPS5528x-Q1 family, there are I2C versions and non-I2C versions. For non-I2C version, the VISP-VISN voltage is fixed to 50mV. For I2C version, the VISP-VISN limit can be adjusted from 0mV to 63.5mV.
When using the non-I2C version, customers must set the output current limit based on available current sensing resistor values. With the I2C version, the limit can be seamlessly adjusted by configuring the ISP-ISN voltage limit.