SDAA263 June   2026 TPS55289 , TPS55289-Q1 , TPS552892-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1E-latch System Introduction
    1. 1.1 Supercapacitor Characteristic
    2. 1.2 Typical Block Diagram of E-latch System
  5. 2 Supercapacitor Charging with Buck-boost Converter Based on CC/CV Control
    1. 2.1 Advantages of CC/CV Regulators for Supercapacitor Charging
    2. 2.2 Buck-Boost Dual-Loop With CC/CV
    3. 2.3 Output Current Monitoring
  6. 3Design Process
    1. 3.1 TPS5528x Family Part Selection
      1. 3.1.1 Current Capability
      2. 3.1.2 I2C Version and Non-I2C Version
      3. 3.1.3 Part Selection
    2. 3.2 Charge Voltage and Charge Current Setting
  7. 4Experimental Results
  8. 5Summary
  9. 6References

Experimental Results

This chapter presents the charging waveforms of the TPS55289(2)-Q1 for supercapacitor applications. Additionally, it highlights the operational differences between the non-I2C version entering hiccup mode and the I2C version with hiccup mode disabled.

 TPS552892: Vin = 9V, V_charge = 12V, I_charge = 2.5A, Super cap = 5.4FFigure 4-1 TPS552892: Vin = 9V, V_charge = 12V, I_charge = 2.5A, Super cap = 5.4F

Figure 4-1 illustrates the supercapacitor charging waveforms of the TPS552892-Q1 configured for a 2.5A output current. Because the current limit is set to a low value, the device avoids entering hiccup mode during the initial phase of charging.

 TPS552892: Vin = 9V, V_charge = 12V, I_charge = 5A, Super cap = 5.4FFigure 4-2 TPS552892: Vin = 9V, V_charge = 12V, I_charge = 5A, Super cap = 5.4F

When the output current is set to 5A, hiccup mode is triggered during the initial charging stage as Figure 4-2 shows. Once the capacitor voltage is charged above 0.8V, TPS552892-Q1 exits hiccup mode and proceeds with CCCV charging.

 TPS55289: Vin = 9V, V_charge = 12V, I_charge = 5A, Super cap = 5.4FFigure 4-3 TPS55289: Vin = 9V, V_charge = 12V, I_charge = 5A, Super cap = 5.4F

After deactivating hiccup mode through the I2C interface, TPS55289-Q1 immediately begins 5-A constant-current charging once the device is enabled as Figure 4-3.