SDAA265 April   2026 TPS25751A , TPS26750A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Applicability to other TI USB-PD Controllers
    1. 1.1 USB-PD Sink Introduction
    2. 1.2 Autonegotiate Sink Purpose
    3. 1.3 Definitions
  5. 2Fields Covered
  6. 3Autonegotiate Sink Basics with Examples
    1. 3.1 Auto Neg RDO Priority (ANRDOPriority)
    2. 3.2 Auto Compute Sink Min Power and Auto Neg Sink Min Required Power
    3. 3.3 No Capability Mismatch and Auto Disable Sink Upon Capability Mismatch
    4. 3.4 Auto Compute Sink Min Voltage and Auto Neg Min Voltage
    5. 3.5 Auto Compute Sink Max Voltage & Auto Neg Max Voltage
  7. 4Autonegotiate Sink Basics with EPR Examples
    1. 4.1 Systems Requiring ≥140W
    2. 4.2 Sink Path SPR to EPR Transitions
  8. 5Common Mistakes or Unique System Constraints
    1. 5.1 System Needs More Power but PD Selects Lower Power PDOs
    2. 5.2 System Supports EPR Power but PD Keeps Selecting 20V PDOs
    3. 5.3 Setting the Min Voltage and Max Voltage to the Same Values
  9. 6Advanced Autonegotiate Sink Examples
    1. 6.1 Downgrading to 5V Fixed PDO
    2. 6.2 Autonegotiate Sink With Interrupt Driven EC
    3. 6.3 ANeg: Auto Negotiate Sink Update
    4. 6.4 AUTO_NEGOTIATE_SINK Register
      1. 6.4.1 AUTO_NEGOTIATE_SINK Usage Example 1
      2. 6.4.2 AUTO_NEGOTIATE_SINK Usage Example 2
      3. 6.4.3 AUTO_NEGOTIATE_SINK Usage Example 3
      4. 6.4.4 AUTO_NEGOTIATE_SINK Usage Example 4
  10. 7References

Systems Requiring ≥140W

Changed fields from the default values for this example:
  • AUTO_NEGOTIATE_SINK.ANSinkCapMismatchPower = 560d (140W)

The AUTO_NEGOTIATE_SINK.NoCapabilityMismatch = 0 so the PD does not turn on the sink path unless EPR 28V or higher is available. The PD also sets the maximum voltage to 20V during SPR negotiation due to AUTO_NEGOTIATE_SINK.AutoComputeSinkMaxVoltage = 1, and the maximum EPR voltage once EPR entry happens to allow PD to always request the highest possible voltage.