Home Interface USB ICs USB-C Power Delivery controllers
NEW

TPS26750A

ACTIVE

Product details

Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, DRP Alternate mode No Dead battery support Yes External power-path control GPIO Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, DRP Alternate mode No Dead battery support Yes External power-path control GPIO Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Sink (UFP) and Dual Role Power (DRP) power applications
    • Built in I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Extended power range (EPR) with TPD4S480
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1I2C controller port
    • 1I2C target port
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Sink (UFP) and Dual Role Power (DRP) power applications
    • Built in I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Extended power range (EPR) with TPD4S480
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1I2C controller port
    • 1I2C target port

The TPS26750A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS26750A integrates fully managed power paths with robust protection for a complete USB-C PD application. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

The TPS26750A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS26750A integrates fully managed power paths with robust protection for a complete USB-C PD application. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS26750A USB Type-C and USB PD Controller With Integrated Power Switches Optimized for EPR DRP Power Applications datasheet (Rev. A) PDF | HTML Jul 23, 2026
* User guide TPS26750A Technical Reference Manual (Rev. A) PDF | HTML Apr 30, 2026
User guide USBCPD Application Customization Tool User Guide PDF | HTML Jun 11, 2026
Application note USB-PD Auto Negotiate Sink Configurability PDF | HTML Apr 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS26750AEVM — TPS26750A evaluation module

The TPS26750AEVM evaluation module evaluates USB‑PD for sink‑only, source‑only, or DRP use in both SPR and EPR operations. TPS26750AEVM can operate without power, as a source, sink, or DRP device with up to 48V at 5A (240W), supporting battery‑charging applications per the USB‑PD specification.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

USBCPD-APPLICATION-CUSTOMIZATION-TOOL — Application customization tool for TI USB-C® PD controllers

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

Supported products & hardware
Design tool

TPS2X7XX-SCHEMATIC-CHECKLIST — Schematic checklist for TPS2X7XX USB-PD devices

A detailed checklist to apply to TPS2X7XX USB-PD devices to ensure application meets best datasheet recommendations for components.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos