SDAA276 March 2026 TXE8116-Q1 , TXE8124-Q1
GPIO expansion techniques using shift registers, multiplexers, or discrete logic introduce limitations due to increased component count and complex PCB routing. These discrete-based GPIO designs result in increased system cost and inefficient PCB utilization for automotive applications such as zonal control modules where high channel density and limited board space are common challenges. Table 2-1 summarizes the system-level benefits supported by SPI GPIO expander versus discrete-based approach for cost-optimized and scalable ECU designs.
The TXE81xx-Q1 supports interrupt-based handling where open-drain interrupt (INT) output is activated when any input state differs from the last read state and is used to indicate to the system controller that an input state has changed. The device interrupt can be latched or masked for each device I/O. By sending an interrupt signal, the device can inform the processor if there is an incoming data on the remote I/O ports without having to communicate via the SPI bus. The device also features a Smart Interrupt where the interrupt clears if the I/O state goes back to the intial logic state or the interrupt reads the Interrupt Flag Status Register. This allows for simple monitoring of peripheral devices such as external switches, interrupts, ready signals.
As highlighted in Figure 2-1, the TXE8116-Q1, TXE8124-Q1, and TXE8148-Q1 enable compact, low-BOM IO management solution while minimizing routing congestion and simplifying multilayer PCB stack-up.
| Parameter | Shift Register / Multiplexer / Discrete Logic | SPI GPIO Expander (TXE8116-Q1 / TXE8124-Q1 / TXE8148-Q1) |
|---|---|---|
| MCU GPIO Usage | High (Added clock, data, latch, enable signals) | ✓ Low (Standard 4-pin SPI interface) |
| Scalability | Limited; Increases routing effort | ✓ High; Add GPIOs without MCU pin changes |
| Latency & Determinism | Software dependent; State polling | ✓ Interrupt-based, Event-driven |
| Power Consumption | High due to I/O polling for status scan | ✓ Lower; I/O state changes reflected on Interrupt |
| Diagnostics & Control | Limited; Discrete handling required | ✓ Integrated configuration and status registers |