SDAA280 March   2026 MSPM0G5187

 

  1.   1
  2.   Abstract
  3. 1USB Makes a Complex System Appear Simple
    1. 1.1 Why Has USB Been so Successful?
    2. 1.2 Why Does USB Look Simple?
  4. 2MSPM0 USB Silicon
    1. 2.1 How MSPM0 Devices are Documented
    2. 2.2 MSPM0 USB Module
  5. 3MSPM0 USB Hardware Design
    1. 3.1 Block Diagram
    2. 3.2 USB Mode of Operation
      1. 3.2.1 USB Device Mode: Bus Powered
      2. 3.2.2 USB Device Mode: Self-Powered
      3. 3.2.3 USB Host Mode Power Considerations
      4. 3.2.4 ESD Considerations
      5. 3.2.5 Layout Considerations
    3. 3.3 USB Clock Implementation
      1. 3.3.1 Selecting a Clock Source
      2. 3.3.2 Selecting a Clock Frequency
    4. 3.4 Example Implementation
  6. 4Software Overview
    1. 4.1 USB Stacks: Features
    2. 4.2 SysConfig Descriptor Tool
    3. 4.3 Selecting a Device Class
      1. 4.3.1 Example Process for Deciding on a USB Device Class
    4. 4.4 How to Select a Vendor ID (VID) and Product ID (PID)
      1. 4.4.1 Choosing and Obtaining VID and PID
      2. 4.4.2 Using VIDs and PIDs During Development
    5. 4.5 TinyUSB API Programmer's Guide and Examples
  7. 5Getting Started: Evaluating MSPM0 USB
  8. 6Summary
  9. 7References
  10. 8USB Glossary

Why Does USB Look Simple?

USB hides complexity from the users, but the developers often see what lies underneath. Compared to other protocols such as UART, SPI, or I2C, USB requires far more handling for data transfer. USB takes more effort to send data than writing to a register.

On-chip USB modules help reduce some of this complexity, but the modules cannot eliminate the complexity. Significant portions of the USB stack still require software to manage the intricacies of USB communication. A well-designed software can insulate the application developer from many of these complexities, but they still face key challenges such as:

  • Handling device connection and disconnection events
  • Maintaining stable communication and reliable data transfer even in challenging conditions, such as a busy or unreliable bus, to prevent data loss.
  • Developing strategies to manage and support multiple host operating systems.

These considerations are crucial for developers to verify the USB-based applications are reliable, efficient, and user-friendly.