SDAA280 March 2026 MSPM0G5187
Similar to USB devices, matching trace lengths on the data lines to verify the two lines are synchronized is critical.
Designers must be careful to keep USB data traces clean, with minimal vias (in pairs if one must be used), routed away from high-speed signals. The DP/DM signals must have a clean and complete ground plane for reference in a layer behind or above the signals. The differential resistance on these signals must be as close to 90Ω as possible, which can be calculated using most PCBCAD software.