SDAA293 February   2026 TAC5111-Q1 , TAC5112-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Analog Input Hardware Design
      1. 2.1.1 Selection of External Bias Resistor
      2. 2.1.2 Selection of Coupling Capacitor
    2. 2.2 Analog Output Hardware Design
      1. 2.2.1 Selection of Output Coupling Capacitor
      2. 2.2.2 Output Capacitor Summary
      3. 2.2.3 How to Select ESD for Audio Ports
    3. 2.3 AC-Coupled and DC-Coupled
      1. 2.3.1 AC-Coupled Systems
      2. 2.3.2 DC-Coupled Systems
    4. 2.4 TAC5212 and TAC5112-Q1 Headset Detection Design
      1. 2.4.1 How to Implement Headset Detection
        1. 2.4.1.1 Headset Detection in AC-Coupled Output Mode
        2. 2.4.1.2 Headset Detection in DC-Coupled Output Mode
      2. 2.4.2 Debounce and Detection Real-Time Performance of Headset Detection
      3. 2.4.3 TAC5X1X-Q1 Family Other Advanced Features
  6. 3Summary
    1. 3.1 Configuration Example
  7. 4References

Output Capacitor Summary

  • Headphones/Headset: Use pseudo-differential (cap-less) if possible; otherwise size the electrolytic per Fc target
  • Line-out: small 1–4.7µF or DC-couple; ceramics are fine here.