Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2, 4 Features Digital mic support, Fault Diagnostic, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Automotive ADC SNR (typ) (dB) 104 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2, 4 Features Digital mic support, Fault Diagnostic, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Automotive ADC SNR (typ) (dB) 104 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo audio ADC channel
    • Performance:
      • Line/Microphone differential input dynamic range: 104dB
      • Differential input THD+N: –97dB
      • Channel summing mode supports high SNR: 107dB
    • Input voltage:
      • Differential, 10VRMS full-scale inputs
      • Single-ended, 5VRMS full-scale inputs
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (3V to 10V):
      • With an integrated efficient boost converter, or
      • With external high voltage HVDD supply
    • Programmable microphone input fault diagnostics:
      • Open inputs or shorted inputs
      • Short to ground, MICBIAS or VBAT
      • Microphone bias over current protection
  • Stereo audio DAC channel
    • Performance:
      • DAC to differential line-out dynamic range: 114dB
      • DAC to single-ended headphone-out dynamic range: 107dB
      • Differential output THD+N: –96dB
    • Line-out/Headphone output voltage:
      • Differential, 2VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fs) = 4kHz to 768kHz
  • Common Features
    • Low-latency and Ultra low-latency decimation/interpolation filter options
    • Programmable HPF and biquad digital filters
    • I2C or SPI control interface
    • Audio Serial Interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word Length: 16, 20, 24 or 32 Bits
    • Programmable PLL for flexible clocking
    • Low Power Modes
    • Single supply operation AVDD: 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo audio ADC channel
    • Performance:
      • Line/Microphone differential input dynamic range: 104dB
      • Differential input THD+N: –97dB
      • Channel summing mode supports high SNR: 107dB
    • Input voltage:
      • Differential, 10VRMS full-scale inputs
      • Single-ended, 5VRMS full-scale inputs
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (3V to 10V):
      • With an integrated efficient boost converter, or
      • With external high voltage HVDD supply
    • Programmable microphone input fault diagnostics:
      • Open inputs or shorted inputs
      • Short to ground, MICBIAS or VBAT
      • Microphone bias over current protection
  • Stereo audio DAC channel
    • Performance:
      • DAC to differential line-out dynamic range: 114dB
      • DAC to single-ended headphone-out dynamic range: 107dB
      • Differential output THD+N: –96dB
    • Line-out/Headphone output voltage:
      • Differential, 2VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fs) = 4kHz to 768kHz
  • Common Features
    • Low-latency and Ultra low-latency decimation/interpolation filter options
    • Programmable HPF and biquad digital filters
    • I2C or SPI control interface
    • Audio Serial Interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word Length: 16, 20, 24 or 32 Bits
    • Programmable PLL for flexible clocking
    • Low Power Modes
    • Single supply operation AVDD: 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V

The TAC5312-Q1 is a low-power stereo audio codec with 10VRMS differential input, 104dB ADC and 2VRMS differential output, 114dB DAC. The TAC5312-Q1 supports both differential and single-ended inputs and outputs. The device supports both microphone and line inputs on the ADC channels with options for AC and DC coupling configurations. The DAC outputs can be configured for either line-out or headphone loads. TAC5312-Q1 can drive up to 62.5mW into a 16Ω headphone load. The device also offers an integrated high-voltage, programmable microphone bias and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with complete fault diagnostic capability for direct-coupled inputs. The TAC5312-Q1 integrates an efficient boost converter to generate a high-voltage microphone bias using an external, low-voltage, 3.3V supply. The device can also directly use an external high-voltage supply (HVDD), which is any readily available supply in the system to generate this microphone bias. The TAC5312-Q1 integrates a programmable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, and interpolation and decimation filters with low and ultra-low latency filter modes. The device allows for sample rates up to 768kHz. The TAC5312-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats and can be controlled with I2C or SPI. These integrated high-performance features, along with a single, 3.3V supply operation, make TAC5312-Q1 an excellent choice for space-constrained automotive systems.

The TAC5312-Q1 is a low-power stereo audio codec with 10VRMS differential input, 104dB ADC and 2VRMS differential output, 114dB DAC. The TAC5312-Q1 supports both differential and single-ended inputs and outputs. The device supports both microphone and line inputs on the ADC channels with options for AC and DC coupling configurations. The DAC outputs can be configured for either line-out or headphone loads. TAC5312-Q1 can drive up to 62.5mW into a 16Ω headphone load. The device also offers an integrated high-voltage, programmable microphone bias and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with complete fault diagnostic capability for direct-coupled inputs. The TAC5312-Q1 integrates an efficient boost converter to generate a high-voltage microphone bias using an external, low-voltage, 3.3V supply. The device can also directly use an external high-voltage supply (HVDD), which is any readily available supply in the system to generate this microphone bias. The TAC5312-Q1 integrates a programmable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, and interpolation and decimation filters with low and ultra-low latency filter modes. The device allows for sample rates up to 768kHz. The TAC5312-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats and can be controlled with I2C or SPI. These integrated high-performance features, along with a single, 3.3V supply operation, make TAC5312-Q1 an excellent choice for space-constrained automotive systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TAC5412-Q1 ACTIVE Automotive stereo audio codec with 112dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics Higher SNR and CMRR version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Driver or library

TAC5X1X-LINUX-DRIVER These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC.

These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC. These drivers include both .c and .h files.
Supported products & hardware

Supported products & hardware

Download options
Support software

TAC5X1X-Q1-SW TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.

TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.
Supported products & hardware

Supported products & hardware

Calculation tool

TAX5X1X-Q1-EXT-RES-CALCULATOR Input AC-Couple External Resistance Calculator for TAX5X1X-Q1 devices

TAX5X1X-Q1 AC-Couple External Resistor Calculator
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-060048 — Automotive emergency call (eCall) audio subsystem reference design

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as recording diagnostics, speaker diagnostics and low power consumption. This design shows how to use our automotive, two-channel audio codec and a (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos