SDAA302A May 2026 – August 2026 TPS53689 , TPS53689T , TPS536C9 , TPS536C9T
The analysis and simulation results were further validated through bench testing. As shown in Figure 6-1, when final INT_LOW_TC is set to 125ns, the output voltage fails to start up properly. When final INT_LOW_TC is increased to 1000ns, as shown in Figure 6-2, the output voltage is able to start up successfully. Although the internal integrator requires a calibration period during the initial start-up phase, the output voltage does not fall below the UV threshold, thereby preventing the undervoltage protection from being triggered and allowing the output voltage to ramp up normally.
Figure 6-1 Bump Reduction Enable and
Final INT_LOW_TC = 125ns
Figure 6-2 Bump Reduction Enable and
Final INT_LOW_TC = 1000ns