SDAA302A May   2026  – August 2026 TPS53689 , TPS53689T , TPS536C9 , TPS536C9T

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Definition of Bump in Multiphase VR Systems
  6. 3System Description and Observed Error
  7. 4Simulation Analysis and Sequence of Events
  8. 5Undervoltage Fault Trigger Identification
  9. 6Measurement Validation
  10. 7Summary
  11. 8References
  12. 9Revision History

Abstract

During start-up, with constant ON time (COT) controller output voltage is seen oscillating for a short while. In multiphase voltage regulator (VR) systems supplying modern processors, such bumps can over stress downstream devices, trigger false fault conditions, or impact system stability. To mitigate this phenomenon, bump reduction technique is implemented. This application note analyzes root causes of bump phenomena in power management ICs and presents practical bump reduction technique as implemented in the TPS53689T /C9T multiphase controller. Measurement results are provided to validate effectiveness of these techniques under representative operating conditions.