SDAA306 March 2026 P82B715 , P82B96
I2C bus is widely used in electronic systems for simplicity and low cost. For example, a precise DAC with I2C interface often was used to adjust the output voltage for high voltage power supply in medical systems such as ultrasound imaging, MRI, CT and so forth. In general, I2C was used in onboard communications between master and miscellaneous slaves such as low-speed ADC, low-speed DAC, GPIO, memory, sensors, and so on. However, designers sometimes must control remote slaves with I2C interface in another board potentially ten meters away. Long cable potential means big bus capacitance. The I2C standard specifies a maximum bus capacitance of 400pF for both Standard Mode and Fast Mode and specifies 550pF for Fast Mode Plus. As a result, long cable potential means the bus capacitance is out of the specification of I2C and potentially causes more error data rates. TI released two parts (P82B96 and P82B715) to solve this problem.