SDAA306 March   2026 P82B715 , P82B96

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Methods to Extend I2C Communication Distance
  5. 3Extend I2C Communication Distance by P82B96
  6. 4Extend I2C Communication Distance by P82B715
  7. 5System Application
  8. 6Summary
  9. 7References

Extend I2C Communication Distance by P82B96

The P82B96 device is a bus buffer that supports bidirectional data transfer between an I2C bus and a range of other bus configurations with different voltage and current levels. One of the advantages of the P82B96 is that this chip supports longer cables and traces and allows for more devices per I2C bus because this can isolate bus capacitance such that the total loading (devices and trace lengths) of the new bus or remote I2C nodes are not apparent to other I2C buses (or nodes). Then the restrictions on the number of I2C devices in a system due to capacitance, or the physical separation between them, are greatly improved. The main feature of P82B96 is

  • Operating Power-Supply Voltage Range of 2V to 15V
  • Can Interface Between I2C Buses Operating at Different Logic Levels (2V to 15V)
  • Longer Cables by allowing bus capacitance of 400pF on Main Side (Sx/Sy) and 4000pF on Transmission Side (Tx/Ty)
  • Outputs on the Transmission Side (Tx/Ty) Have High Current Sink Capability for Driving Low- Impedance or High-Capacitive Buses
  • 400kHz Fast I2C Bus Operation Over at Least 20 Meters of Wire.

Figure 3-1 shows the typical application for P82B96.

 Long-Distance I2C Communications based P82B96Figure 3-1 Long-Distance I2C Communications based P82B96

Note that in any design, the Sx pins P82B96 of different devices must never be linked, because the resulting system is very susceptible to induced noise and does not support all I2C operating modes. See Figure 3-2 (Pull up resistor was eliminated for the simple block figure. The following system block figure denotes the same). This means that two or more Sx or Sy I/Os of P82B96 must not be connected to each other on the same node. The P82B96 design does not support this configuration. The reason is bidirectional I2C signals do not have a direction control pin so, instead, slightly different logic low-voltage levels are used at Sx/Sy to avoid latching of this buffer.

 P82B96 Does Not Support Sx Pins LinkedFigure 3-2 P82B96 Does Not Support Sx Pins Linked