SDAA333 June   2026 TXB0604 , TXB0606

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2How Does the TXB0604 Compare to Legacy and Existing Market Solutions?
    1. 2.1 Recommended Device Selection
  6. 3Case Study
    1. 3.1 Performance with Light Capacitive Loads
    2. 3.2 Performance with Heavy Capacitive Loads
    3. 3.3 Performance with Distributed Capacitive Loads
  7. 4Design Considerations with the TXB0604/ TXB0606
    1. 4.1 Impedance Matching
    2. 4.2 Direction Change Wait Time, TDCW
  8. 5Summary
  9. 6References

Case Study

A typical bench setup is emulated to cover three different loading scenarios:
  • Light Capacitance; 15pF is added to the output of the Device Under Test (DUT)

  • Heavy Capacitance; 100pF is added to the output of the DUT

  • Distriubted Capacitance; 20in. Of Cabling length + 50pF is added to the output of the DUT

For each configuration, a block diagram of the setup is provided as a reference, and the corresponding performance compared with competitors and legacy counterparts is presented. The three situations are tested at room temperature (25°C) over two voltage ranges: 1.2V → 1.8V and 1.8V → 3.3V.