SDAA341 June 2026 F28377D-SEP , INA901-SP , SN54SLC8T245-SEP , TPS7A4501-SP , TPS7H1121-SEP , TPS7H1121-SP , TPS7H5020-SEP , TPS7H5020-SP , TPS7H6101-SEP
The described space-grade motor control platform leverages the comprehensive design development ecosystem of the C2000 MCU family. The hardware is based on the C2000 MCU Launchpad EVM LAUNCHXL-F28379D which allows to connect to various so-called application specific booster packs such as the BOOSTXL-3PHGANINV, a 48V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module (Figure 2-1).
Figure 2-1 The Commercially Available
Evaluation Kit of One LAUNCHXL-F28379D and Two BOOSTXL-3PHGANINV Form the Basis
for this Space-Grade DesignThe launchpad provides a great evaluation platform for all devices of the TMS320F2837x family, including its space-grade member, F28377D-SEP, due to their software and pin-compatibility to each other. The BOOSTXL-3PHGANINV booster pack however is a pure commercial grade implementation and needs to be re-designed to host the mentioned space-grade devices. Never-the-less, the existing motor control software for the combination of LAUNCHXL-F28379D and BOOSTXL-3PHGANINV can be completely re-used for space-grade applications.
The space-grade power stage design was therefore held compatible as much as possible to the BOOSTXL-3PHGANINV. For the space-grade power stage PCB it was decided to double the number of individual power stages to six to enable dual three-phase motor control or a single 2-phase or 3-phase stepper implementation (Figure 2-2.)
Figure 2-2 System Block Diagram of the
Space-Grade Motor Drive Booster Pack