SDAA417 July   2026 TPS546A24A , TPS546A24S , TPS546B24A , TPS546B24S , TPS546D24A , TPS546D24S , TPSM8D6B24 , TPSM8D6C24 , TPSM8S6B24S

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory
  6. 3Design Example
    1. 3.1 Design Requirements
    2. 3.2 Schematic
    3. 3.3 Performance Plots
  7. 4Telemetry
  8. 5Overvoltage and Undervoltage Protection
  9. 6Limitations
  10. 7Summary
  11. 8References

Schematic

 6Vout Application
                    Circuit Diagram Figure 3-1 6Vout Application Circuit Diagram
Note: Similar to a design where there is no resistor divider on the VOSNS pin, a kelvin trace must be used to connect the input of the feedback divider network to the desired regulation point of the VOUT plane.