SDAA417 July 2026 TPS546A24A , TPS546A24S , TPS546B24A , TPS546B24S , TPS546D24A , TPS546D24S , TPSM8D6B24 , TPSM8D6C24 , TPSM8S6B24S
When the desired output voltage exceeds 5.5V, an external resistor divider must be placed between the VOUT net and VOSNS pin to scale the feedback signal within the pin's operating range. The divider follows the standard voltage divider equation:
where RTOP connects from VOUT to the VOSNS pin and RBOTTOM connects from the VOSNS pin to GND.
The TPS546x24y includes an internal resister divider from VOSNS to GOSNS that has a nominal 130kΩ resistance (85kΩ - 165kΩ) that loads any external resistor divider. For this reason, feedback divider resistors are required to have a resistance of less than 1kΩ to avoid large deviations in expected VOUT. The example design in Section 3 uses a 255Ω resistor as RTOP and a 1.02kΩ resistor as RBOTTOM.. Due to the sensitivity of this circuit, resistors with a tolerance of less than ±0.5% are recommended for use in any design utilizing a resistor divider on the VOSNS pin.
Once RTOP and RBOTTOM are chosen, verify that the scaled VOSNS pin voltage remains within the device's programmable output voltage range of 0.25V to 5.5V across the full intended output voltage range. At the maximum programmed output voltage, VVOSNS must not exceed 5.5V. At the minimum programmed output voltage, VVOSNS must not fall below 0.25V.
To find RTOP given a target VOUT(max) and a chosen RBOTTOM:
where VVOSNS(max) = 5.5V
Conversly, the formula for calculating VOUT with a given VVOSNS is:
where VVOSNS is equal to VOUT_COMMAND in addition to VOUT_TRIM, if any.