Home Power management DC/DC switching regulators DC/DC converters

TPS546A24S

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 16 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.009 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 16 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.009 Duty cycle (max) (%) 85
LQFN-CLIP (RVF) 40 35 mm² (7 mm × 5 mm)
  • Integrated extended security feature
  • Split rail support: 2.95-V to 18-V PVIN; 2.95-V to 18-V AVIN (4-V IN VDD5 for switching)
  • Integrated 5.5-mΩ/1.8-mΩ MOSFETs
  • Average current mode control with selectable internal compensation
  • 2 ×, 3 ×, 4 × stackable with current sharing up to 40 A, supporting a single address per output
  • Selectable 0.5-V to 5.5-V output through pin strap or 0.25-V to 5.5-V using PMBus VOUT_COMMAND
  • Extensive PMBus command set with telemetry for V OUT, I OUT, and internal die temperature
  • Differential remote sensing with an internal FB divider for < 1% V OUT error, –40°C to +150°C T J
  • AVS and margining capabilities through PMBus
  • MSEL pins pin programming PMBus defaults
  • 12 selectable switching frequencies from 225 kHz to 1.5 MHz (8 pin strap options)
  • Frequency sync in, sync out
  • Supports prebiased output
  • 7-mm × 5-mm × 1.5-mm, 40-pin QFN
  • Drop-in compatible with TPS546A24A
  • Create a Custom Design Using the TPS546A24S with WEBENCH Power Designer
  • Integrated extended security feature
  • Split rail support: 2.95-V to 18-V PVIN; 2.95-V to 18-V AVIN (4-V IN VDD5 for switching)
  • Integrated 5.5-mΩ/1.8-mΩ MOSFETs
  • Average current mode control with selectable internal compensation
  • 2 ×, 3 ×, 4 × stackable with current sharing up to 40 A, supporting a single address per output
  • Selectable 0.5-V to 5.5-V output through pin strap or 0.25-V to 5.5-V using PMBus VOUT_COMMAND
  • Extensive PMBus command set with telemetry for V OUT, I OUT, and internal die temperature
  • Differential remote sensing with an internal FB divider for < 1% V OUT error, –40°C to +150°C T J
  • AVS and margining capabilities through PMBus
  • MSEL pins pin programming PMBus defaults
  • 12 selectable switching frequencies from 225 kHz to 1.5 MHz (8 pin strap options)
  • Frequency sync in, sync out
  • Supports prebiased output
  • 7-mm × 5-mm × 1.5-mm, 40-pin QFN
  • Drop-in compatible with TPS546A24A
  • Create a Custom Design Using the TPS546A24S with WEBENCH Power Designer

The TPS546A24S is a highly integrated, non-isolated DC/DC converter that expands on the TPS546A24A by adding manufacturer-specific PMBus commands and Extended Write Protect and Passkey. This feature improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command. TPS546A24S is capable of high frequency operation and 10-A current output from a 7-mm × 5-mm package. Two, three, and four TPS546A24S devices can be interconnected to provide up to 40 A on a single output. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply through the VDD5 pin to improve efficiency and reduce power dissipation of the converter.

The TPS546A24S uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support gives a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPS546A24S converters powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

The TPS546A24S is a highly integrated, non-isolated DC/DC converter that expands on the TPS546A24A by adding manufacturer-specific PMBus commands and Extended Write Protect and Passkey. This feature improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command. TPS546A24S is capable of high frequency operation and 10-A current output from a 7-mm × 5-mm package. Two, three, and four TPS546A24S devices can be interconnected to provide up to 40 A on a single output. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply through the VDD5 pin to improve efficiency and reduce power dissipation of the converter.

The TPS546A24S uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support gives a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPS546A24S converters powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS546D24SEVM-2PH — TPS546D24S evaluation module fixed frequency synchronous buck converter 2-phase with write lock

The TPS546D24SEVM-2PH evaluation module (EVM) is a 2-phase buck converter with two TPS546D24S devices providing a single 0.8 V output. The TPS546D24A device is a stackable synchronous buck converter with PMBus interface that can operate from a nominal 2.95 V to 16 V input supply. The device allows (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
LQFN-CLIP (RVF) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos