SDAA468 August 2026 MSPM0G3107-Q1 , TPS388R0-Q1
Program flow monitoring is achieved through two embedded watchdog timers: the Windowed Watchdog Timer (WWDT) and the Independent Watchdog Timer (IWDT). The IWDT operates from a dedicated, independent clock source, providing clock independence from the main CPU clock and enhancing fault detection coverage. Use the TPS388C02-Q1 variant if physical separation between the MCU and the watchdog timer is required. This device integrates a windowed watchdog into an external device.