SDAA468 August   2026 MSPM0G3107-Q1 , TPS388R0-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Item definition
    2. 2.2 Assumptions
    3. 2.3 Hazard Analysis and Risk Assessment (HARA)
      1. 2.3.1 Safety Goal Definition
      2. 2.3.2 Safe State "Microcontroller Power-Cycle"
    4. 2.4 Functional Safety Concept
      1. 2.4.1 System Architecture
      2. 2.4.2 Safety Architecture
    5. 2.5 Technical Safety Concept
      1. 2.5.1 Device Description
        1. 2.5.1.1 MSPM0G3107-Q1
        2. 2.5.1.2 TPS388R0x-Q1
        3. 2.5.1.3 TPS3842C011-Q1
        4. 2.5.1.4 TPS22919-Q1
      2. 2.5.2 Implementation Details
        1. 2.5.2.1 Design Parameters
        2. 2.5.2.2 Overvoltage Protection Circuit (OVP)
        3. 2.5.2.3 Application Power Up and Power Down
        4. 2.5.2.4 TPS388R02-Q1 Software-less Operation
        5. 2.5.2.5 VCORE and VDD Monitoring
      3. 2.5.3 Monitoring Mechanisms
        1. 2.5.3.1 Monitoring VIN Supply Rail for OV Fault Including Protection
        2. 2.5.3.2 Monitoring MCU Supply Voltages for UV or OV Faults
        3. 2.5.3.3 Monitoring CPU processing Unit Program Flow
      4. 2.5.4 FMEA
        1. 2.5.4.1 Safety Mechanisms
          1. 2.5.4.1.1 SM1: MSPM0G3107-Q1 BIST and Software Test
          2. 2.5.4.1.2 SM2: TPS388R02-Q1 BIST and Internal Fault Detection
          3. 2.5.4.1.3 SM3: MSPM0G3107-Q1 VCORE Monitoring
          4. 2.5.4.1.4 SM4: MSPM0G3107-Q1 VDD Monitoring
          5. 2.5.4.1.5 SM5: Overvoltage Protection
    6. 2.6 Technical Safety Requirements
      1. 2.6.1 FMEDA for Safety Goal SG_01
        1. 2.6.1.1 Notes
      2. 2.6.2 Quantitative Results
  6. 3Summary
  7. 4References

MSPM0G3107-Q1

The MSPM0G3107-Q1 is an AEC-Q100 Grade 1 qualified automotive-grade microcontroller from TI's MSPM0G family designed for automotive functional safety applications. The device has ISO 26262 systematic and hardware compliance certification up to ASIL B. The device combines a 32-bit Arm® Cortex®-M0+ core running up to 80MHz with ECC-protected flash and parity-protected SRAM for memory integrity. Connectivity includes an integrated CAN-FD controller and four UARTs with hardware flow control. Dual 12-bit ADCs at 4MSPS with simultaneous sampling and a 12-bit DAC at 1MSPS deliver high-precision analog capability. Advanced timers with fault handling, dead-band insertion, and QEI/Hall sensor support enable robust motor and lighting drive control. Safety-critical integrity is reinforced by hardware AES-128/256, TRNG, and CRC engines and two watchdogs. The device is available in a 64-pin LQFP package with 5V-tolerant open-drain I/O.

See a list of all MSPM0 products compliant to ISO26262 on the Functional safety webpage.