SDAA486 September 2026 CC1312R
This key HCA sub-system is used for installation and maintenance and during manufacturing, as a simple way to configure vendor parameters in each HCA device. It is possible to implement a regular polling of the IrDA receive LED to detect a wake-up signal from an external source like an HCA reader unit. Such typical use-case for IrDA is documented in TIDA-01212 "Single Bidirectional Infrared LED Communication Port Reference Design", where a half-duplex IrDA design with ultra-low power and firmware example code in the SCE is provided.
Due to the very minimal HW and FW requirements the IrDA polling functionality from TIDA-01212 can be easily combined with the LCD support from TIDA-00848, both as tasks running within the Sensor Controller Engine. After detecting the polling sequence, see example in Section 2.2.3, the SCE wakes up the main Cortex-MCU which then handles the IrDA protocol data exchange between HCA and the external reader unit.