SDAA486 September   2026 CC1312R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Smart Meter EU Regulations
    2. 1.2 Rotary Metrology Designs
  5. 2Smart Flow Meters and Sub-Metering Devices
    1. 2.1 Heat Cost Allocator (Sub-Metering)
      1. 2.1.1 HCA Key Functions
        1. 2.1.1.1 IrDA Communication Port
        2. 2.1.1.2 Temperature Measurement (Two-Sensor Method)
        3. 2.1.1.3 Segment LCD Support
    2. 2.2 Retrofit Add-On Module for Mechanical Water Meters
      1. 2.2.1 Retrofit Add-On Module Key Functions
      2. 2.2.2 Rotary Flow Metrology Implementation
        1. 2.2.2.1 Optical and Magnetic Rotary Sensing
        2. 2.2.2.2 Inductive Rotary Sensing
      3. 2.2.3 IrDA Wake-Up Detection
    3. 2.3 Smart Rotary Water Meter
      1. 2.3.1 Water Meter Key Functions
      2. 2.3.2 Segment LCD with CapTouch Activation
      3. 2.3.3 Tamper Detection With TMAG5231
      4. 2.3.4 OMS Compliant wM-Bus Communication Sub-system
    4. 2.4 Thermal Meters (Heat / Cold)
      1. 2.4.1 Thermal Meter Key Functions
      2. 2.4.2 Analog Signal Chain for DTM
      3. 2.4.3 Remarkable, Fully Digital Design for DTM
        1. 2.4.3.1 I2C and SMBus-Compatible Digital Sensor for Thermal Meters
        2. 2.4.3.2 1-Wire Compatible Digital Sensor for Thermal Meters
    5. 2.5 Bluetooth Low Energy (BLE) in Flow Meters
    6. 2.6 Influence of CRA on Smart Flow Meters and Heat Cost Allocators
      1. 2.6.1 Achieving CRA Conformance Through Careful System Design
        1. 2.6.1.1 Tamper Detection as a Physical Security Argument
        2. 2.6.1.2 Secure Key Storage
        3. 2.6.1.3 Secure Boot
        4. 2.6.1.4 Authenticated wM-Bus Communication
        5. 2.6.1.5 Secure Firmware Update via Over-the-Air Download (OAD)
        6. 2.6.1.6 Security Event Logging
  6. 3Summary
  7. 4References

Tamper Detection as a Physical Security Argument

Smart flow meters and HCAs are field-deployed devices accessible to end users, hence CRA requires protection against unauthorized physical access. As described in Section 2.3.3, the TMAG5231 Hall-effect sensor implements tamper detection by monitoring for device removal from the heater or for exposure to strong external magnetic fields. When tampering is detected, the CC1312R Wireless MCU can log the event with a timestamp, raise an alarm over the wireless link, and optionally erase sensitive data.

This mechanism satisfies two CRA Annex I requirements at the same time: the mechanism provides protection from unauthorized access, and enables recording and monitoring of security relevant events. The mechanism also underpins the compliance argument for the internal architecture: because any breach of the physical housing boundary triggers a detectable, logged event, the internal components - MCU, firmware, cryptographic keys, and metering data - can be treated as operating within a monitored trust boundary.