SDAA486 September   2026 CC1312R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Smart Meter EU Regulations
    2. 1.2 Rotary Metrology Designs
  5. 2Smart Flow Meters and Sub-Metering Devices
    1. 2.1 Heat Cost Allocator (Sub-Metering)
      1. 2.1.1 HCA Key Functions
        1. 2.1.1.1 IrDA Communication Port
        2. 2.1.1.2 Temperature Measurement (Two-Sensor Method)
        3. 2.1.1.3 Segment LCD Support
    2. 2.2 Retrofit Add-On Module for Mechanical Water Meters
      1. 2.2.1 Retrofit Add-On Module Key Functions
      2. 2.2.2 Rotary Flow Metrology Implementation
        1. 2.2.2.1 Optical and Magnetic Rotary Sensing
        2. 2.2.2.2 Inductive Rotary Sensing
      3. 2.2.3 IrDA Wake-Up Detection
    3. 2.3 Smart Rotary Water Meter
      1. 2.3.1 Water Meter Key Functions
      2. 2.3.2 Segment LCD with CapTouch Activation
      3. 2.3.3 Tamper Detection With TMAG5231
      4. 2.3.4 OMS Compliant wM-Bus Communication Sub-system
    4. 2.4 Thermal Meters (Heat / Cold)
      1. 2.4.1 Thermal Meter Key Functions
      2. 2.4.2 Analog Signal Chain for DTM
      3. 2.4.3 Remarkable, Fully Digital Design for DTM
        1. 2.4.3.1 I2C and SMBus-Compatible Digital Sensor for Thermal Meters
        2. 2.4.3.2 1-Wire Compatible Digital Sensor for Thermal Meters
    5. 2.5 Bluetooth Low Energy (BLE) in Flow Meters
    6. 2.6 Influence of CRA on Smart Flow Meters and Heat Cost Allocators
      1. 2.6.1 Achieving CRA Conformance Through Careful System Design
        1. 2.6.1.1 Tamper Detection as a Physical Security Argument
        2. 2.6.1.2 Secure Key Storage
        3. 2.6.1.3 Secure Boot
        4. 2.6.1.4 Authenticated wM-Bus Communication
        5. 2.6.1.5 Secure Firmware Update via Over-the-Air Download (OAD)
        6. 2.6.1.6 Security Event Logging
  6. 3Summary
  7. 4References

Tamper Detection With TMAG5231

The TMAG5231 is an in-plane Hall-effect switch designed to replace TMR, AMR, and Reed switches used in applications where cost is a priority. When the applied magnetics flux density through the sensor axis of sensitivity exceeds the operate point threshold (BOP), the device outputs a low voltage. The output stays low until the magnetic flux density decreases to less than the release point threshold (BRP), after which the device outputs a high voltage. To minimize power consumption, the TMAG5233 device version is internally duty-cycled down to 5Hz with an average power consumption of only 0.55uA. Due to the fast startup time of 32us and a maximum supply current of 2.6mA, TMAG5233 supply pin can be powered with a medium strength capable GPIO pin on CC1314R10 and additionally duty cycled to reduce the effective sampling rate to 1Hz or below. Thus, two GPIOs are needed to power and read out the TMAG5233 sensor, and this design has been implemented and tested on the internal Retrofit AddOn design, together with the IrDA communication and 12Hz metrology sampling rate. The SCE code example to power on and check the TMAG5233 output signal is provided in the open-source code example.