SDAA486 September 2026 CC1312R
These are fully electronic devices with integrated Sub1-GHz communication link, a segment LCD display which replaces the mechanical dials, and utilize same metrology function: either optical, magnetic or inductive, as in the Retrofit AddOn modules. Smart water meters also integrate magnetic tamper detection and an IrDA communication link and sometimes support multiple Sub-1GHz wireless protocols, like OMS wM-Bus and proprietary and BLE.
These meters are also referred to as a rotary piston or volumetric smart water meters and measure water consumption using a mechanical rotating element, often a piston or nutating disc that rotates inside the volumetric chamber. An integrated metrology sub-system senses the disc rotation, digitizes the flow measurement and transmits wirelessly the data to a smart gateway or mobile reader unit.