SDAA526 September 2026 THVD4431A
Adding capacitance across the bus lines attenuates transients by providing a low-impedance path for high-frequency energy. If adding additional beads to improve the EMI performance, use the following recommendations:
This workaround can have slight impact on signal integrity, so TI recommends users test on boards to verify signal integrity. Figure 4-3 shows the rise and fall time increase from approximately 18ns to approximately 40ns at 620pF total, and 10Mbps of communication remains fully supported.
Figure 4-1 Simulation Results: Effect of CAP_LOAD from 20pF to 620pF
Figure 4-2 Test Results: No Glitch After Increasing Bus
Capacitor
Figure 4-3 Simulation Results: Effect of
Increasing CAP_LOAD (120pF and 620pF)