SDAA541 September   2026 AM623

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PRU Feature Comparison
    1. 2.1 PRUSS: The Programmable Real-time Unit Subsystem
    2. 2.2 PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem
    3. 2.3 PRU_ICSSG: The Programmable Real-time Unit and Industrial Communication Subsystem - Gigabit
    4. 2.4 PRU Subsystem Feature Comparison
  6. 3Mainstream Industrial Protocols
    1. 3.1 EtherCat: Ethernet for Control Automation Technology
    2. 3.2 PROFINET: Real-Time Ethernet Standard
    3. 3.3 EtherNet/IP: Common Industrial Protocol
  7. 4Multi-Protocol Industrial Communication Architecture Design Based on PRU-ICSS
    1. 4.1 Hardware Architecture
    2. 4.2 Software Architecture
    3. 4.3 Application Examples
  8. 5Industrial Protocol Support Matrix
  9. 6Summary
  10. 7References

Abstract

Industrial automation systems impose increasingly stringent requirements for deterministic, multi-protocol real-time communication. Conventional gateway designs rely on dedicated protocol ASICs or FPGAs, resulting in higher cost and limited protocol flexibility. TI's Sitara™ processors integrate the Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS), embedding deterministic 32-bit RISC cores alongside the Arm® application processor on a single SoC, with single-cycle non-pipelined execution and independent firmware loading per protocol. This document describes the PRU-ICSS architecture, the technical mechanisms of EtherCAT, PROFINET, and EtherNet/IP, and multi-protocol design examples, providing industrial equipment manufacturers with a practical multi-protocol communication design reference based on PRU-ICSS.