SDAA541 September   2026 AM623

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PRU Feature Comparison
    1. 2.1 PRUSS: The Programmable Real-time Unit Subsystem
    2. 2.2 PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem
    3. 2.3 PRU_ICSSG: The Programmable Real-time Unit and Industrial Communication Subsystem - Gigabit
    4. 2.4 PRU Subsystem Feature Comparison
  6. 3Mainstream Industrial Protocols
    1. 3.1 EtherCat: Ethernet for Control Automation Technology
    2. 3.2 PROFINET: Real-Time Ethernet Standard
    3. 3.3 EtherNet/IP: Common Industrial Protocol
  7. 4Multi-Protocol Industrial Communication Architecture Design Based on PRU-ICSS
    1. 4.1 Hardware Architecture
    2. 4.2 Software Architecture
    3. 4.3 Application Examples
  8. 5Industrial Protocol Support Matrix
  9. 6Summary
  10. 7References

PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem

The Programmable Real-time Unit and Industrial Communication Subsystem (PRU-ICSS) includes all PRUSS features and adds an integrated industrial communication subsystem for industrial networking applications.

PRU-ICSS supports EtherCAT, PROFINET, EtherNet/IP, PROFIBUS, EnDat 2.2, and 100Mbit industrial Ethernet communication.

Supported devices include the AM261x, AM263x, and AM263Px, as well as older devices AM335x, AM437x, and AM57x.