SDAA569 October   2026 ISO6020 , ISO6021 , ISO6040 , ISO6041 , ISO6042 , ISO6420 , ISO6420-Q1 , ISO6421 , ISO6421-Q1 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO6462 , ISO6463 , ISOW6441

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2How to Determine if a Digital Isolator Has Overvoltage-Tolerant Inputs?
  6. 3The Benefits of Digital Isolators with Overvoltage-Tolerant Inputs
    1. 3.1 Accept Higher-Than-Supply Input Levels Safely
    2. 3.2 Simplify Interfacing Between Devices with Different Supplies or Power Sequences
    3. 3.3 Improve Robustness During Brown-Out Conditions
    4. 3.4 Reduce Power Consumption by Powering Down During Normal System Operation
    5. 3.5 Withstands Signal Overshoots Due to Parasitics
    6. 3.6 Preserve Signal Integrity by Avoiding Extra Filtering Networks During EMC Transients
    7. 3.7 Reduce Board Area Utilization
  7. 4Digital Isolators with Overvoltage Tolerant Inputs
  8. 5Summary
  9. 6References

Simplify Interfacing Between Devices with Different Supplies or Power Sequences

Digital isolators with overvoltage-tolerant inputs allow designers to simplify power‑sequencing in their applications. The isolation channel can be powered up or down independently of the surrounding logic, while the data bus remains correctly defined. This reduces the need for complex sequencing logic and enhances overall system robustness, especially in applications where the MCU must remain active while other devices are still initializing.

On a digital isolator without overvoltage-tolerant inputs, applying an input signal when the isolator is powered down can cause the current to back feed into the internal diode structures through the primary side and can cause damage to the isolator. Due to this, designers often need to be more attentive to when components power up in relation to the isolator power up time, often requiring added components for added protection to avoid stressing the isolator.

On a digital isolator with overvoltage-tolerant inputs, the isolator is designed to be less sensitive to power‑up and power‑down transients. Because the input pins can withstand voltages higher than the isolator's own supply, a logic‑level signal may be driven onto the input even when the supply of the isolator is still powered down.

This allows for the timing of the data path to be independent from the power‑sequencing of the isolation channel, allowing the MCU (or any upstream driver) to remain active throughout system start‑up and shutdown without risking latch‑up or damage to the isolator.

Figure 3-2 illustrates this behavior for an ISO6441 digital isolator. The waveforms show three simultaneous signals (Table 3-2):

Table 3-2 Waveform Legend
Color Waveform Signals Description
Red Input-side supply voltage (VCC1) Initially 0V (isolator un‑powered)
Yellow Input pin (INx) A valid logic‑level waveform is applied continuously, irrespective of supply voltage
Blue Output pin (OUTx) When VCC1 = 0V, the output defaults to the ISO6441's internal pull‑up state (logic HIGH). When VCC1 crosses its power‑on threshold, the output instantly follows the input, reproducing the logic signal present on the input pin
 MCU is Powered on and Signal is
          Applied before the Digital Isolator is Powered On Figure 3-2 MCU is Powered on and Signal is Applied before the Digital Isolator is Powered On