Product details

Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 6.2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Surge isolation voltage (VIOSM) (kVPK) 10.4 CMTI (min) (kV/µs) 100 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 7071 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 6.2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Surge isolation voltage (VIOSM) (kVPK) 10.4 CMTI (min) (kV/µs) 100 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 7071 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm) SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm) SSOP (DFP) 16 47.895 mm² (4.65 mm × 10.3 mm)
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO644x) and low (ISO644xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Small Footprint Packages:
    • Wide-SSOP (DFP-16) Package
    • SSOP (DBQ-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO644x) and low (ISO644xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Small Footprint Packages:
    • Wide-SSOP (DFP-16) Package
    • SSOP (DBQ-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
There are no details available for this product.
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ISO6041 ACTIVE Low power & propagation delay, reinforced 4-channel, 3/1 digital isolator with 0.4mA/ch Icc, 200Mbps Pin-to-pin performance upgrade; <5ps jitter, <1.2ns pulse width distortion, 200 Mbps max data rate, <1mA/ch Icc @ 15Mbps, and supports >25Mhz SPI for precision applications

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet ISO644x , Cost Optimized and Robust EMC, Basic and Reinforced , 4 -Channel Digital Isolator with ±250kV/μs CMTI , 150Mbps datasheet (Rev. D) PDF | HTML Oct 26, 2026
Application note Overvoltage-Tolerant Digital Isolators Enable Simplified and Robust System Designs PDF | HTML Oct 30, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate CQC Certificate for ISOxxDBQ (Rev. C) Sep 29, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Application note Magnetic Field Immunity of TI’s Isolation Devices: Meeting Class 5 of IEC 61000-4-8 and IEC 61000-4-9 PDF | HTML Sep 1, 2026
Application note Small Form Factor Digital Isolator Packages Reduce PCB Size While Maintaining Creepage and Clearance Distances PDF | HTML Jul 1, 2026
Product overview Eliminating Back-Powering in Digital Isolators With Over- Voltage Tolerant Inputs (Rev. B) PDF | HTML Jun 17, 2026
Application note Understand Safety Requirements and Isolation for High-Voltage Application Part I PDF | HTML Jun 15, 2026
Application note Key Considerations to Select ISO Devices and Demystify Clearance and Creepage Distance PDF | HTML Jun 15, 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
Functional safety information ISO6441 and ISO6441-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML May 8, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Application note Digital Isolator Selection Guide PDF | HTML Mar 20, 2026
Product overview Protecting Your Digital Isolator Using Overvoltage Tolerant Inputs PDF | HTML Jan 27, 2026
Product overview Isolating SPI Signals (Rev. B) PDF | HTML Dec 9, 2025
Technical article Why signal isolation matters in 48-V HEV/EV systems (Rev. A) PDF | HTML Nov 10, 2025
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. D) PDF | HTML Nov 7, 2025
Product overview Isolating UART Signals (Rev. B) PDF | HTML Nov 7, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO64XX-WB-EVM — ISO64xx wide-body package evaluation module

The ISO64xx wide-body (WB) package evaluation module (EVM) allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISO64xx single-channel, dual-channel, quad-channel or six-channel digital isolator devices in (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO6441 IBIS Model

SLLM511.ZIP (45 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00236 — Low Side 0.5A 8ch Digital Output Module for PLC

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side drivers and the low pin count control interface which saves pins and isolation (...)

Supported products & hardware
Reference design

TIDA-010988 — Eight-channel V and I combined analog input module with single supply reference design

The TIDA-010988 is an eight-channel analog input module with 2-terminal inputs for industrial automation applications. Each channel supports software-selectable voltage range of 0V to 10V and ±10V, as well as current range of 4mA to 20mA, ±20mA. The design implements a high-density isolated analog (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian
SSOP (DFP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos