SFFS035A December   2020  â€“ February 2022 LM5157-Q1 , LM51571-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LM5157-Q1 and LM51571-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LM5157-Q1 and LM51571-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM5157-Q1 and LM51571-Q1 data sheet.

GUID-BCF7C7AE-4F05-4061-A9ED-6F736DAF473B-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1, 16 No effect. Normal operation D
VCC 2 VCC regulator short circuit. The device can shut down due to thermal shutdown. B
BIAS 3 The device is unpowered. The device is not functional. B
PGOOD 4 Correct output voltage. Loss of power good functionality B
RT 5 Switching frequency increased to > 2.2 MHz. The device can be unstable. B
EN/UVLO/SYNC 6 EN stuck low. The device is disabled and in shutdown mode. B
AGND 7 No effect. Normal operation D
COMP 8 Device out of regulation. The device is not switching. B
FB 9 Output voltage rises and can exceed the absolute maximum rating of the SW pin voltage. Potential damage to pin A
SS 10 During soft start, the SS pin is stuck low. The device does not start up. The device stops switching during operation. B
MODE 11 Hiccup mode protection is disabled and spread spectrum is disabled. B
NC 12, 15 No effect. Normal operation D
SW 13, 14 Potential damage to inductor and pin A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1, 16 Possible device damage A
VCC 2 High ripple on VCC pin that can trigger VCC UVLO B
BIAS 3 The device is unpowered. The device is not functional. B
PGOOD 4 Correct output voltage. Loss of power-good functionality C
RT 5 Internal oscillator is instable or not functional. The device stops switching operation. B
EN/UVLO/SYNC 6 State of EN/UVLO/SYNC undetermined. Device can be in shutdown or standby mode or enabled. B
AGND 7 Possible device damage A
COMP 8 The device can be unstable. C
FB 9 Output voltage is out of regulation. B
SS 10 During soft start, the SS pin pulled high. The device soft-start time is reduced to 0. High inrush current possible. No effect during operation C
MODE 11 Hiccup mode protection is disabled and spread spectrum is enabled. No effect during operation B
NC 12, 15 No effect. Normal operation D
SW 13, 14 Output voltage is out of regulation. Output voltage is equal to the input voltage minus diode forward voltage drop. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 VCC VCC regulator short circuit. Device can shut down due to thermal shutdown. B
VCC 2 BIAS Potential device damage if BIAS voltage is greater 5.8 V A
BIAS 3 PGOOD Potential device damage if BIAS voltage is greater 18 V A
PGOOD 4 RT Loss of power-good functionality. Switching frequency is wrong. B
RT 5 EN/UVLO/SYNC EN pin voltage at enable threshold. The device is either disabled and in shutdown mode or in standby mode. B
EN/UVLO/SYNC 6 AGND EN stuck low. The device is disabled and in shutdown mode. B
AGND 7 COMP The device is out of regulation. The device is not switching. B
COMP 8 FB COMP and FB pin voltage are clamped to 1 V. The device is not switching and out of regulation. B
FB 9 SS COMP pin voltage clamped to 1 V. The device is not switching and out of regulation. B
SS 10 MODE MODE pin pulled low during read out. Hiccup mode protection is disabled and spread spectrum is disabled. B
MODE 11 NC No effect. Normal operation D
NC 12 SW No effect. Normal operation D
SW 13 SW No effect. Normal operation D
SW 14 NC No effect. Normal operation D
NC 15 PGND No effect. Normal operation D
PGND 16 PGND No effect. Normal operation D
Table 4-5 Pin FMA for Device Pins Short-Circuited to BIAS supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1, 16 The device is unpowerered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage can be plausible. A
VCC 2 Potential device damage if BIAS voltage is greater 5.8 V A
BIAS 3 No effect. Normal operation D
PGOOD 4 Potential device damage if BIAS voltage is greater 18 V A
RT 5 Potential device damage if BIAS voltage is greater 3.8 V A
EN/UVLO/SYNC 6 No effect. Normal operation D
AGND 7 The device is unpowered. The device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage can be plausible. A
COMP 8 Potential device damage A
FB 9 Potential device damage if BIAS voltage is greater 4.0 V A
SS 10 Potential device damage if BIAS voltage is greater 3.8 V A
MODE 11 Potential device damage if BIAS voltage is greater 3.8 V A
NC 12, 15 No effect. Normal operation D
SW 13, 14 Inductor out of regulation loop. Device is not functional. B