Home Power management DC/DC switching regulators DC/DC converters

LM51571-Q1

ACTIVE

4-A, 50-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum

Product details

Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 45 Vin (min) (V) 1.5 Vout (max) (V) 48 Vout (min) (V) 2 Switch current limit (typ) (A) 5 Features Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Power good, Spread Spectrum, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Control mode Peak current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00067 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 45 Vin (min) (V) 1.5 Vout (max) (V) 48 Vout (min) (V) 2 Switch current limit (typ) (A) 5 Features Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Power good, Spread Spectrum, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Control mode Peak current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00067 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Functional Safety-Capable
  • Suited for wide operating range for car battery applications
    • 2.9-V to 45-V input operating range
    • 48-V maximum output (50-V abs max)
    • Minimum boost supply voltage of 1.5 V when BIAS ≥ 2.9 V
    • Input transient protection up to 50 V
    • Minimized battery drain
      • Low shutdown current (I Q ≤ 2.6 µA)
      • Low operating current (I Q ≤ 700 µA)
  • Small solution size and low cost
    • Maximum switching frequency up to 2.2 MHz
    • 16-pin QFN package (3 mm × 3 mm) with wettable flanks
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
    • Accurate current limit (see the Device Comparison Table)
  • EMI mitigation
    • Selectable dual random spread spectrum
    • Lead-less package
  • Higher efficiency with low-power dissipation
    • 45-mΩ R DSON switch
    • Fast switching, small switching loss
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable wide switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant current limiting over input voltage
    • Selectable hiccup mode overload protection
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5157x-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Functional Safety-Capable
  • Suited for wide operating range for car battery applications
    • 2.9-V to 45-V input operating range
    • 48-V maximum output (50-V abs max)
    • Minimum boost supply voltage of 1.5 V when BIAS ≥ 2.9 V
    • Input transient protection up to 50 V
    • Minimized battery drain
      • Low shutdown current (I Q ≤ 2.6 µA)
      • Low operating current (I Q ≤ 700 µA)
  • Small solution size and low cost
    • Maximum switching frequency up to 2.2 MHz
    • 16-pin QFN package (3 mm × 3 mm) with wettable flanks
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
    • Accurate current limit (see the Device Comparison Table)
  • EMI mitigation
    • Selectable dual random spread spectrum
    • Lead-less package
  • Higher efficiency with low-power dissipation
    • 45-mΩ R DSON switch
    • Fast switching, small switching loss
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable wide switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant current limiting over input voltage
    • Selectable hiccup mode overload protection
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5157x-Q1 with the WEBENCH Power Designer

The LM5157x-Q1 device is a wide input range, non-synchronous boost converter with integrated 50-V, 6.5-A (LM5157-Q1) or 50-V, 4.33-A (LM51571-Q1) power switch.

The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9 V. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 2.9 V.

The LM5157x-Q1 device is a wide input range, non-synchronous boost converter with integrated 50-V, 6.5-A (LM5157-Q1) or 50-V, 4.33-A (LM51571-Q1) power switch.

The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9 V. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 2.9 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM5158-Q1 ACTIVE 3-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum LM5158-Q1 has higher Vin, Vout capability

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5157EVM-BST — LM5157 boost converter evaluation module

The LM5157EVM-BST evaluation module showcases the features and performance of the LM5157 device as a wide input voltage boost converter with dual random spread spectrum. The standard configuration is designed to provide a regulated output of 12 V at 1.6 A from an input of 3 V to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5157EVM-FLY — LM5157 flyback boost converter evaluation module

The LM5157EVM-FLY evaluation module showcases the features and performance of the LM5157 as a flyback converter to produce multiple output voltage rails for typical applications of the 3phase inverter gate driver bias supplies.  The standard configuration is designed to provide a regulated (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5157EVM-SEPIC — LM5157 evaluation module for SEPIC

The LM5157EVM-SEPIC evaluation module showcases the features and performance of the LM5157 as wide input non-synchronous SEPIC converter. The standard configuration is designed to provide a regulated output of 12 V at up to 1 A from an input of 4 V to 32 V, switching at 2.1 MHz.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5157x-Q1 Unencrypted PSpice Average Model (Rev. A)

SNVMC63A.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

LM5157x-Q1 Unencrypted PSpice Transient Model (Rev. C)

SNVMC64C.ZIP (171 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVR508 — LM515x Quickstart Calculator for Flyback Regulator Design

Supported products & hardware
Calculation tool

SNVR511 — LM5157 and LM5158 Quickstart Calculator for Boost Regulator Design

Supported products & hardware
Calculation tool

SNVR512 — LM5157 and LM5158 Quickstart Calculator for SEPIC Regulator Design

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos