SFFS536A December   2022  â€“ November 2024 LMQ66430 , LMQ66430-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LMQ66430 Functional Safety Failure In Time (FIT) Rates
    2. 2.2 LMQ66420 Functional Safety Failure In Time (FIT) Rates
    3. 2.3 LMQ66410 Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LMQ664x0 and LMQ664x0-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the LMQ664x0 and LMQ664x0-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LMQ664x0 and LMQ664x0-Q1 data sheet.

LMQ66430-Q1 LMQ66430 Pin Diagram Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN/UVLO1VOUT = 0V, the part is disabled.D
NC2VOUT is normal. D
VIN3VOUT = 0V. B
NC4VOUT is normal. D
NC5VOUT is normal. D
PGND6VOUT is normal. D
SW7Damage to HSFET.A
BOOT8VOUT = 0V, high-side MOSFET does not turn on. B
NC9VOUT is normal.D
VCC 10 VOUT = 0V. B
VOUT/FB 11 VOUT = 0V. B
NC 12 VOUT is normal. D
RT or MODE/SYNC 13 Switching frequency is 2.2MHz. D
PGOOD 14 When this pin is not in use the pin can be left grounded. PGOOD signal is not a valid signal, VOUT is normal. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN/UVLO1Pin cannot be left floating.B
NC2VOUT is normal.D
VIN3VOUT = 0V. B
NC4VOUT is normal. D
NC5VOUT is normal.D
PGND6VOUT can be abnormal because the reference voltage is not fixed.B
SW7VOUT = 0V.B
BOOT8VOUT = 0V, high-side MOSFET does not turn on.B
NC9VOUT is normal.D
VCC 10 VCC output is unstable, can increase above 5.5V. A
VOUT/FB 11 VOUT = 0V. Do not float this pin. B
NC 12 VOUT is normal. D
RT or MODE/SYNC 13 If an RT part, then the frequency is not defined. If a MODE/SYNC part, then the part can go back and forth between FPWM and PFM. Part is up, part is functional. D
PGOOD 14 When not in use, PGOOD can be left open. PGOOD is not a valid signal, VOUT is normal. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
EN/UVLO 1 NC VOUT is normal. D
NC 2 VIN VOUT is normal. D
VIN 3 NC VOUT is normal. D
NC 4 NC VOUT is normal. D
NC 5 PGND VOUT is normal. D
PGND 6 SW Damage to HSFET. A
SW 7 BOOT VOUT = 0V, high-side MOSFET does not turn on, CBOOT capacitor is shorted. B
BOOT 8 NC VOUT is normal. D
NC 9 VCC VOUT is normal. D
VCC 10 VOUT/FB The part can be functional, no damage occurs. B
VOUT/FB 11 NC VOUT is normal. D
NC 12 RT of MODE/SYNC VOUT is normal. D
RT or MODE/SYNC 13 PGOOD The absolute maximum voltage rating of this pin is 20V. This pin can be damaged if PGOOD goes to 20V. A
PGOOD 14 EN/UVLO If EN/UVLO > 20V, this damages devices connected to the PGOOD pin. A
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
EN/UVLO 1 VOUT is normal. D
NC 2 VOUT is normal. D
VIN 3 VOUT is normal. D
NC 4 VOUT is normal. D
NC 5 VOUT is normal. D
PGND 6 VOUT = 0V. A
SW 7 Damage to LSFET. A
BOOT 8 Damage occurs, BOOT ESD clamp is damaged. A
NC 9 VOUT is normal. D
VCC 10 If VIN > 5.5V, damage occurs. A
VOUT/FB 11 If VIN > 20V, damage occurs. A
NC 12 VOUT is normal. D
RT or MODE/SYNC 13 If VIN > 5.5V, damage occurs. If VIN < 5.5V, the switching frequency is 1MHz. A
PGOOD 14 IF VIN > 20V, damage occurs. A