SFFSAD4 May 2025 TLV3511-Q1 , TLV3512-Q1
The failure mode distribution estimation for the TLV351x-Q1 family in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Out open (Hi-Z) | 15 |
| Out saturate high | 25 |
| Out saturate low | 25 |
| Out functional not in specification voltage or timing | 35 |