SFFSAO3 September 2025 UCC33011-Q1 , UCC33411-Q1 , UCC33421 , UCC33421-Q1
This document contains information for the UCC33011(Q1), UCC33021(Q1), UCC33411(Q1), and UCC33421(Q1) (SSOP-16 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The UCC33011(Q1), UCC33021(Q1), UCC33411(Q1), and UCC33421(Q1) were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.