SFFSAY6 December 2025 ISOTMP35R-Q1
The failure mode distribution estimation for the ISOTMP35R-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| VOUT open (Hi-Z) | 35 |
| VOUT stuck at maximum output | 15 |
| VOUT short to GND | 15 |
| VOUT not in specification | 35 |