SFFSAZ7 December 2025 TMP175-Q1
The failure mode distribution estimation for the TMP175-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Serial communication error | 20 |
| VOUT out of specification | 55 |
| VOUT stuck high | 5 |
| VOUT stuck low | 5 |
| ALERT false trip, fails to trip | 15 |