SGLS303H May 2005 – July 2025 TPS732-Q1
PRODUCTION DATA
The TPS732-Q1 internal current limit helps protect the regulator during fault conditions. Foldback helps to protect the regulator from damage during output short-circuit conditions by reducing current limit when VOUT drops below 0.5V. See Figure 5-15.