SGLS303H May 2005 – July 2025 TPS732-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VFB | Internal reference (TPS73201-Q1) | TJ = 25°C | 1.198 | 1.204 | 1.210 | V | |
| VOUT | Output voltage range (TPS73201-Q1)(2) | VFB | 5.5 - VDO | V | |||
| Accuracy(1) | Nominal | TJ = 25°C | –0.5 | 0.5 | % | ||
| VIN, IOUT, and T | VOUT + 0.5V ≤ VIN ≤ 5.5V; 10mA ≤ IOUT ≤ 250mA | –1 | ±0.5 | 1 | |||
| ΔVOUT(ΔVIN) | Line regulation | (VOUT(nom) + 0.5V) ≤ VIN ≤ 5.5V | 0.06 | %/V | |||
| ΔVOUT(ΔIOUT) | Load regulation | 1mA ≤ IOUT ≤ 250mA | 0.002 | %/mA | |||
| ΔVOUT(ΔIOUT) | Load regulation | 10mA ≤ IOUT ≤ 250mA | 0.0008 | %/mA | |||
| VDO | Dropout voltage(3) (VIN = VOUT(NOM) - 0.1V) | IOUT = 250mA | 40 | 150 | mV | ||
| ZO(DO) | Output impedance in dropout | 1.7V ≤ VIN ≤ VOUT + VDO | 0.25 | Ω | |||
| ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 250 | 425 | 600 | mA | |
| ISC | Short-circuit current | VOUT = 0V | 300 | mA | |||
| IREV | Reverse leakage current(4) (-IIN) | VEN ≤ 0.5V, 0V ≤ VIN ≤ VOUT | 0.1 | 10 | µA | ||
| IGND | Ground pin current | IOUT = 10mA (IQ), legacy silicon | 400 | 550 | µA | ||
| IOUT = 10mA (IQ), new silicon | 400 | 630 | |||||
| IGND | Ground pin current | IOUT = 250mA | 650 | 950 | µA | ||
| ISHDN | Shutdown current (IGND) | VEN ≤ 0.5V, VOUT ≤ VIN ≤ 5.5V | 0.02 | 1 | µA | ||
| IFB | Feedback pin current (TPS73201) | 0.1 | 0.45 | µA | |||
| PSRR | Power-supply rejection ratio (ripple rejection) | f = 100Hz, IOUT = 250mA | 58 | dB | |||
| f = 10kHz, IOUT = 250mA | 37 | ||||||
| VN | Output noise voltage, BW = 10Hz to 100kHz | COUT = 10µF, no CNR | 27 × VOUT | µVRMS | |||
| COUT = 10µF, CNR =0.01µF | 8.5 × VOUT | ||||||
| VEN(high) | EN pin high (enabled) | 1.7 | VIN | V | |||
| VEN(low) | EN pin low (shutdown) | 0 | 0.5 | V | |||
| IEN(high) | Enable pin current (enabled) | VEN = 5.5V | 0.02 | 0.1 | µA | ||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | |||
| Reset, temperature decreasing | 140 | ||||||