SGLS367F September 2006 – March 2025 SN65HVD30-EP , SN65HVD33-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VI(K) | Input clamp voltage | II = –18mA | –1.5 | V | ||||
| |VOD(SS)| | Steady-state differential output voltage | IO = 0 | 2.3 | VCC + 0.1 | V | |||
| RL = 54Ω, See Figure 7-1 (RS-485) | 1.5 | 2 | ||||||
| RL = 100Ω, See Figure 7-1 (RS-422) | 2 | 2.3 | ||||||
| Vtest = –7V to 12V, See Figure 7-2 | 1.5 | |||||||
| Δ|VOD(SS)| | Change in magnitude of steady-state differential output voltage between states | RL = 54Ω, See Figure 7-1 and Figure 7-2 | –0.2 | 0.2 | V | |||
| VOD(RING) | Differential output voltage overshoot and undershoot | RL = 54Ω, CL = 50pF, See Figure 7-5 and Figure 7-3 | 10%(2) | V | ||||
| VOC(PP) | Peak-to-peak common-mode output voltage | 'HVD30, 'HVD33 | See Figure 7-4 | 0.5 | V | |||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 7-4 | 1.6 | 2.3 | V | |||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | See Figure 7-4 | –0.05 | 0.05 | V | |||
| IZ(Z) or IY(Z) | High-impedance state output current | 'HVD30 | VCC = 0V, VZ or VY = 12V, Other input at 0V | 90 | μA | |||
| VCC = 0V, VZ or VY = –7V, Other input at 0V | –10 | |||||||
| 'HVD33 | VCC
= 3V or 0V, DE = 0 V, VZ or VY = 12V | Other input at 0V | 90 | |||||
| VCC
= 3V or 0V, DE = 0V, VZ or VY = –7V | –10 | |||||||
| IZ(S) or IY(S) | Short-circuit output current | VZ or VY = –7V | Other input at 0 V | ±250 | mA | |||
| VZ or VY = 12V | ||||||||
| II | Input current | D, DE | 0 | 100 | μA | |||
| C(OD) | Differential output capacitance | VOD = 0.4 sin (4E6πt) + 0.5V, DE at 0V | 16 | pF | ||||