For this design, follow these design requirements:
- UV_Alert (logic low output) when the 24V supply
is less than 19.2V
- OV_Alert (logic low output) when the 24V supply
is greater than 30V
- Current dissipated in the resistor string is 30uA
- Comparator operates from the 12V supply
- 2.5V external reference is utilized