SGLS385A March   2007  – June 2025 TLC372-EP

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4.   Ordering Information
  5. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 Recommended Operating Conditions
    3. 3.3 Electrical Characteristics
    4. 3.4 Switching Characteristics
    5. 3.5 Typical Characteristics
  6. 4Detailed Description
    1. 4.1 Overview
    2. 4.2 Functional Block Diagrams
    3. 4.3 Feature Description
    4. 4.4 Device Functional Modes
      1. 4.4.1 Input
      2. 4.4.2 ESD Protection
      3. 4.4.3 Unused Inputs
      4. 4.4.4 Open-Drain Output
      5. 4.4.5 Hysteresis
  7. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1 Basic Comparator Definitions
        1. 5.1.1.1 Operation
        2. 5.1.1.2 Propagation Delay
        3. 5.1.1.3 Overdrive and Underdrive Voltage
    2. 5.2 Typical Applications
      1. 5.2.1 Window Comparator
        1. 5.2.1.1 Design Requirements
        2. 5.2.1.2 Detailed Design Procedure
        3. 5.2.1.3 Application Curve
    3. 5.3 Power Supply Recommendations
    4. 5.4 Layout
      1. 5.4.1 Layout Guidelines
      2. 5.4.2 Layout Example
  8. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  9. 7Revision History
  10. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VDDSupply voltage (2)18V
VIDDifferential input voltage(3)±VDDV
VIInput voltage range–0.3VDDV
VOOutput voltage18V
IIInput current±5mA
IOOutput current20mA
Duration of output short circuit to ground(4)unlimited
TAOperating free-air temperature range–55125°C
TstgStorage temperature range–65150°C
Lead temperature 1.6mm (1/16 in) from case for 10s:260°C
Stresses beyond those listed under "absolute maximum ratings" can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
All voltage values except differential voltages are with respect to network ground.
Differential voltages are at IN+ with respect to IN–.
Short circuits from outputs to VDD can cause excessive heating and eventual device destruction.