SLAAE70A December 2022 – February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
#GUID-63860ADA-2893-47AD-BB7B-8D6F3261CAFA/GUID-78A00AAA-02CF-4D15-A690-D5823B9629C7 compares the features of different MSPM0 debugger and programmer tools recommended by TI, and #GUID-63860ADA-2893-47AD-BB7B-8D6F3261CAFA/GUID-E252F3C8-51F4-40F5-BCA0-F4D081A1A597 compares those interfaces.
Feature | XDS110 | MSP-GANG |
---|---|---|
Type | Debugger | Programmer |
2-wire SWD | Yes | Yes |
BSL mode | Yes | Yes |
MTB Trace | Yes | No |
Supported by CCS, IAR and Keil | Yes | No |
EnergyTrace technology (ET) | Yes | No |
Number of simultaneous programming Targets | 1 | 8 |
Stand alone or script based programming | No | Yes |
Stage | Development | Production |
Feature | SWD | ROM Bootloader (BSL) | Main Memory Bootloader Plug-in |
---|---|---|---|
Debug | Yes | No | No |
Program | Yes | Yes | Yes |
Required pins | 2 | 2 | Customizable |
Protocol | 2-wire | UART or I2C | Customizable |
Advantages | Fewer pins and traces than JTAG | Simplest programming interface | Supports customized BSL |