SLAAE74A December 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Many examples in the MSPM0 SDK include a SysConfig file with the extension .syscfg. This SysConfig project file saves the initialization of systems such as clock configuration, low-power mode rules, ADC configuration, I2C, SPI, and UART configuration, and other peripheral configuration. These project files can be changed in CCS and kept with the project. If you want to use the same configuration for another project, the configuration can be easily imported to the new project.