SLAAE76E March 2023 – April 2026 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1218 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3218-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
ODIO are tolerant to 5V input. Because the ODIO are open drain, an external pullup resistor is required for the pin to be able to output high. This I/O can used for UART or I2C interfaces with different voltage levels. To limit the current, place a series resistor between the pin and the pullup resistor, and the RSERIES must be no less than 250Ω. As shown in Figure 8-1, TI recommends 270Ω. The value of the pullup resistor depends on the output frequency (see Section 7.4).
Figure 8-1 Suggested ODIO Circuit