NEW

MSPM0G3218-Q1

PREVIEW

MSPM0G3218-Q1

PREVIEW

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC UART 4 CAN (#) CAN-FD Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 11, 15, 19, 21, 27 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Hardware accelerators Trigonometric math accelerator Nonvolatile memory (kByte) 256 Number of GPIOs 16, 20, 24, 28, 44, 60 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC UART 4 CAN (#) CAN-FD Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 11, 15, 19, 21, 27 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Hardware accelerators Trigonometric math accelerator Nonvolatile memory (kByte) 256 Number of GPIOs 16, 20, 24, 28, 44, 60 Number of I2Cs 2
LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications
  • Core
    • Arm 32-bit Cortex M0+ CPU with memory protection unit, frequency up to 80MHz
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications

    • Documentation to aid ISO 26262 system design will be available
    • Systematic capability up to ASIL B planned

  • PSA-L1 Certification planned
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates
    • 8KB data flash bank with ECC protection
    • 32KB total SRAM with ECC protection or hardware parity
  • High-performance analog peripherals
    • Up to two simultaneous sampling 12-bit 1.6Msps analog-to-digital converters (ADC) with up to 27 external channels
      • 14-bit effective resolution at 100ksps with hardware averaging
    • Up to two high-speed comparators (COMP) with integrated 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • Programmable analog connections between ADC and COMP
    • Two voltage references (VREF)

      • Configurable 1.4V or 2.5V internal shared voltage reference with external VREF capacitor

      • Configurable 1.4V or 2.5V internal only voltage reference without external VREF capacitor

    • Integrated temperature sensor
  • Optimized low-power modes (estimates for early samples)
    • RUN: 104µA/MHz (CoreMark)
    • SLEEP: 614uA at 4MHz
    • STOP: 56µA at 32kHz
    • STANDBY: 1.4µA at 32kHz with RTC and SRAM state retention
    • SHUTDOWN: 69nA with IO wake-up capability
  • Intelligent digital peripherals
    • 9-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Five timers support up to 18 PWM channels
      • One 16-bit general-purpose timers support QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • Two 16-bit advanced timers with deadband support and complimentary outputs up to 12 PWM channels
    • Two basic software timers including 4 independent configurable 16-bit counters each

      • Ability to daisy-chain 2 of the 16-bit counters to form a 32-bit counter

      • Ability to generate 2x interrupt driven PWMs per basic software timer

    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Five configurable serial interfaces (UNICOMM)

      • One configurable serial interface supporting UART or SPI
      • One configurable serial interfaces supporting UART (with LIN) or I2C (controller or target mode)

      • One configurable serial interfaces supporting UART or I2C (controller or target mode)

      • One dedicated UART + LIN interface

      • One dedicated SPI interface up to 32Mbits/s

      • One Controller Area Network (CAN) interface supporting CAN 2.0 A or B and CAN-FD

  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Four high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch, wettable flank)
    • 32-pin VQFN (RHB) (0.5mm pitch, wettable flank)
    • 28-pin VSSOP (28DGS) (0.5mm pitch)

    • 24-pin VQFN (RGE) (0.5mm pitch, wettable flank)

    • 20-pin VQFN (20DGS) (0.5mm pitch)

  • Family members (also see Device Comparison)
    • MSPM0G3218-Q1: 256KB flash, 32KB RAM, 8 KB Databank, 2x ADC, 2x COMP, 1x CAN-FD
    • MSPM0G3207-Q1: 128KB flash, 32KB RAM, 8 KB Databank, 1x ADC, 1x COMP, 1x CAN-FD

  • Development kits and software (also see Tools and Software)
  • AEC-Q100 qualified for automotive applications
  • Core
    • Arm 32-bit Cortex M0+ CPU with memory protection unit, frequency up to 80MHz
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications

    • Documentation to aid ISO 26262 system design will be available
    • Systematic capability up to ASIL B planned

  • PSA-L1 Certification planned
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates
    • 8KB data flash bank with ECC protection
    • 32KB total SRAM with ECC protection or hardware parity
  • High-performance analog peripherals
    • Up to two simultaneous sampling 12-bit 1.6Msps analog-to-digital converters (ADC) with up to 27 external channels
      • 14-bit effective resolution at 100ksps with hardware averaging
    • Up to two high-speed comparators (COMP) with integrated 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • Programmable analog connections between ADC and COMP
    • Two voltage references (VREF)

      • Configurable 1.4V or 2.5V internal shared voltage reference with external VREF capacitor

      • Configurable 1.4V or 2.5V internal only voltage reference without external VREF capacitor

    • Integrated temperature sensor
  • Optimized low-power modes (estimates for early samples)
    • RUN: 104µA/MHz (CoreMark)
    • SLEEP: 614uA at 4MHz
    • STOP: 56µA at 32kHz
    • STANDBY: 1.4µA at 32kHz with RTC and SRAM state retention
    • SHUTDOWN: 69nA with IO wake-up capability
  • Intelligent digital peripherals
    • 9-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Five timers support up to 18 PWM channels
      • One 16-bit general-purpose timers support QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • Two 16-bit advanced timers with deadband support and complimentary outputs up to 12 PWM channels
    • Two basic software timers including 4 independent configurable 16-bit counters each

      • Ability to daisy-chain 2 of the 16-bit counters to form a 32-bit counter

      • Ability to generate 2x interrupt driven PWMs per basic software timer

    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Five configurable serial interfaces (UNICOMM)

      • One configurable serial interface supporting UART or SPI
      • One configurable serial interfaces supporting UART (with LIN) or I2C (controller or target mode)

      • One configurable serial interfaces supporting UART or I2C (controller or target mode)

      • One dedicated UART + LIN interface

      • One dedicated SPI interface up to 32Mbits/s

      • One Controller Area Network (CAN) interface supporting CAN 2.0 A or B and CAN-FD

  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Four high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch, wettable flank)
    • 32-pin VQFN (RHB) (0.5mm pitch, wettable flank)
    • 28-pin VSSOP (28DGS) (0.5mm pitch)

    • 24-pin VQFN (RGE) (0.5mm pitch, wettable flank)

    • 20-pin VQFN (20DGS) (0.5mm pitch)

  • Family members (also see Device Comparison)
    • MSPM0G3218-Q1: 256KB flash, 32KB RAM, 8 KB Databank, 2x ADC, 2x COMP, 1x CAN-FD
    • MSPM0G3207-Q1: 128KB flash, 32KB RAM, 8 KB Databank, 1x ADC, 1x COMP, 1x CAN-FD

  • Development kits and software (also see Tools and Software)

MSPM0G3218-Q1 and MSPM0G3207-Q1 microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in packages ranging from 24 to 64 pins. These devices include CAN-FD controllers, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

The device has up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM (with ECC and parity protection). The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as two simultaneously sampling 12-bit, 1.6Msps ADCs supporting up to 27 external channels, on-chip voltage reference (1.4V or 2.5V), and two comparators operable in low-power and high-speed modes with additional built-in 8-bit reference DACs.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G3218-Q1 and MSPM0G3207-Q1 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

MSPM0G3218-Q1 and MSPM0G3207-Q1 microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in packages ranging from 24 to 64 pins. These devices include CAN-FD controllers, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

The device has up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM (with ECC and parity protection). The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as two simultaneously sampling 12-bit, 1.6Msps ADCs supporting up to 27 external channels, on-chip voltage reference (1.4V or 2.5V), and two comparators operable in low-power and high-speed modes with additional built-in 8-bit reference DACs.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G3218-Q1 and MSPM0G3207-Q1 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet MSPM0G3218-Q1 and MSPM0G3207-Q1 Automotive Mixed-Signal Microcontrollers With CAN-FD Interface datasheet PDF | HTML Mar 16, 2026
* User guide MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. F) PDF | HTML Nov 5, 2026
* Errata MSPM0G321x/MSPM0G320x Mixed-Signal Microcontrollers Errata (Rev. A) PDF | HTML Feb 13, 2026
Application note MSPM0 VCORE Voltage Monitoring Recommendations PDF | HTML Aug 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0G3218 — MSPM0G3218 LaunchPad™ development kit evaluation module

The LP-MSPM0G3218 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3218. It contains everything needed to start developing on the MSPM0G3218 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0G3507-OOBE — Out-of-box experience GUI for LP-MSPM0G3507

Out-of-box experience GUI for LP-MSPM0G3507
Supported products & hardware
GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Certification

LP-MSPM0G3218-DOC-CERT — LP-MSPM0G3218 EU Declaration of Conformity (DoC)

LP-MSPM0G3218 EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos